Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTCA
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionRound-175mm Diameter
-
Width69.00mm
-
Air Flow428.00CFM (12.125 m3/min)
-
Static Pressure1.96inchH2O (49.78mmH2O)
-
Bearing TypeBall
-
Fan TypeBlower
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise70.8dB(A)
-
Power (Watts)76.80W
-
RPM4000RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP54
-
Operating Temperature-25~+70⁰C
-
Weight gram (g)670.0g
-
Current Rating1.60A
-
Voltage Rating36.0-60.0VDC
-
Material FrameAl
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C