Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHA
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width20.00mm
-
Air Flow20.56CFM (0.582 m3/min)
-
Static Pressure1.385inchH2O (35.16mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise52.0dB(A)
-
Power (Watts)5.16W
-
RPM15600RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-25~+70⁰C
-
Weight gram (g)25g
-
Current Rating0.43A
-
Voltage Rating7.0 - 15.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C