Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width25.40mm
-
Air Flow174.73CFM (4.948 m3/min)
-
Static Pressure2.139inchH2O (54.33mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise65.0dB(A)
-
Power (Watts)22.80W
-
RPM8300RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP55
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)198g
-
Current Rating0.95A
-
Voltage Rating18.0 - 27.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C