Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-139.7mm L X 139.7mm H
-
Width38.00mm
-
Air Flow325.90CFM (9.230 m3/min)
-
Static Pressure1.65nchH2O (41.85mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise66.8dB(A)
-
Power (Watts)52.80W
-
RPM6100RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)590g
-
Current Rating1.10A
-
Voltage Rating36.0-60.0VDC
-
Material FrameDie-Cast Alum
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found