Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionRounded/Rect-172mm L X 150mm H
-
Width50.80mm
-
Air Flow410.51CFM (11.624 m3/min)
-
Static Pressure2.085inchH2O (52.97mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise70.0dB(A)
-
Power (Watts)75.36W
-
RPM5800RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)760g
-
Current Rating1.57A
-
Voltage Rating24.0-72.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found