Advanced Search

Stock Statues

Media Available

Environmental

Model: THB1748BG

Data & Documents
Product Attributes
  • Series
    THB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Round-172mm Diameter
  • Width
    50.80mm
  • Air Flow
    607.07CFM (17.170 m3/min)
  • Static Pressure
    4.136inchH2O (105.5mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    75.0dB(A)
  • Power (Watts)
    168.00W
  • RPM
    8000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    920g
  • Current Rating
    3.50A
  • Voltage Rating
    36.0-56.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found