Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-200mm L X 200mm H
-
Width70.00mm
-
Air Flow827.37CFM (23.410 m3/min)
-
Static Pressure2.690inchH2O (68.50mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise73.6dB(A)
-
Power (Watts)230.40W
-
RPM5800RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-20~+70⁰C
-
Weight gram (g)1600g
-
Current Rating4.80A
-
Voltage Rating36.0-75.0VDC
-
Material FrameDie-Cast Alum
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found