Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHB
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-200mm L X 200mm H
-
Width50.80mm
-
Air Flow690.30CFM (19.583 m3/min)
-
Static Pressure4.141inchH2O (105.18mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise78.0dB(A)
-
Power (Watts)201.60W
-
RPM7700RPM
-
Termination4 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)1300g
-
Current Rating4.20A
-
Voltage Rating36.0-60.0VDC
-
Material FrameDie-Cast Alum
-
Material Blade--
-
Lifetime @ Temp50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found