Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHC
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionSquare-120mm L X 120mm H
-
Width38.00mm
-
Air Flow191.33CFM (5.418 m3/min)
-
Static Pressure2.114inchH2O (53.68mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise68.0dB(A)
-
Power (Watts)38.40W
-
RPM7750RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP68
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)385g
-
Current Rating0.80A
-
Voltage Rating36.0-60.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found