Advanced Search

Stock Statues

Media Available

Environmental

Model: THC1548MGDJJ

Data & Documents
Product Attributes.
  • Series
    THC
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Round-172mm Diameter
  • Width
    50.80mm
  • Air Flow
    294.20CFM (8.330 m3/min)
  • Static Pressure
    1.06inchH2O (26.87mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    64.5dB(A)
  • Power (Watts)
    28.80W
  • RPM
    4100RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP68
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    607g
  • Current Rating
    0.60A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 216
    30 May, 2021
  • 62
    31 May, 2021