Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesTHC
-
Part StatusActive
-
Voltage Rated48 VDC
-
Size / DimensionRound-172mm Diameter
-
Width50.80mm
-
Air Flow294.20CFM (8.330 m3/min)
-
Static Pressure1.06inchH2O (26.87mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach), PWM control
-
Noise64.5dB(A)
-
Power (Watts)28.80W
-
RPM4100RPM
-
Termination4 Wire Leads
-
Ingress ProtectionIP68
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)607g
-
Current Rating0.60A
-
Voltage Rating36.0-60.0VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C