Advanced Search

Stock Statues

Media Available

Environmental

Model: THD0848ME

Data & Documents
Product Attributes
  • Series
    THD
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    128.00CFM (3.626 m3/min)
  • Static Pressure
    1.48inchH2O
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    60.0dB(A)
  • Power (Watts)
    26.40W
  • RPM
    9500RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    160g
  • Current Rating
    0.55A
  • Voltage Rating
    36.0-75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 180
    29 September, 2019
  • 162
    31 January, 2021
  • 286
    28 February, 2021