Advanced Search

Stock Statues

Media Available

Environmental

Model: THD1248HE

Data & Documents
Product Attributes
  • Series
    THD
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    287.00CFM (8.122 m3/min)
  • Static Pressure
    4.400nchH2O (111.764mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    75.0dB(A)
  • Power (Watts)
    105.82W
  • RPM
    10900RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    475g
  • Current Rating
    2.20A
  • Voltage Rating
    32.0-59.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 142
    29 September, 2019
  • 24
    01 February, 2021
  • 80
    28 February, 2021