Advanced Search

Stock Statues

Media Available

Environmental

Model: THD1348HE

Data & Documents
Product Attributes.
  • Series
    THD
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-134mm L X134mm H
  • Width
    38.00mm
  • Air Flow
    490.00CFM (13.870 m3/min)
  • Static Pressure
    7.10inchH2O (180.34mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    82.0dB(A)
  • Power (Watts)
    240.00W
  • RPM
    12500RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    720g
  • Current Rating
    5.00A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Al
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 32
    01 February, 2021
  • 25
    29 September, 2019
  • 36
    31 May, 2021
  • 3
    28 June, 2020