Advanced Search

Stock Statues

Media Available

Environmental

Model: THD2048HT

Data & Documents
Product Attributes.
  • Series
    THD
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-200mm L X 200mm H
  • Width
    70.00mm
  • Air Flow
    1026.80CFM (29.06 m3/min)
  • Static Pressure
    4.945inchH2O (125.61mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    78.0dB(A)
  • Power (Watts)
    384.00W
  • RPM
    7400RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    1600g
  • Current Rating
    8.00A
  • Voltage Rating
    36.0-75.0VDC
  • Material Frame
    Die-Cast Alum
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 23
    01 June, 2021
  • 1
    30 July, 2017
  • 66
    29 September, 2019
  • 14
    30 June, 2021
  • 67
    27 July, 2021