Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB01503HA3-00CYN

Data & Documents
Product Attributes.
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    3 VDC
  • Size / Dimension
    Square-15mm L X 15mm H
  • Width
    3.00mm
  • Air Flow
    0.28CFM (0.008 m3/min)
  • Static Pressure
    0.075inchH2O (0.042mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    31.0dB(A)
  • Power (Watts)
    0.15W
  • RPM
    14500RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    1.0g
  • Current Rating
    0.06A
  • Voltage Rating
    2.0-3.50VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 159
    01 May, 2021
  • 359
    13 May, 2021