Advanced Search

Stock Statues

Media Available

Environmental

Model: ASB01703HA3-00CAH

Product Attributes.
  • Series
    ASB
  • Part Status
    Active
  • Voltage Rated
    3 VDC
  • Size / Dimension
    Square-17mm L X 17mm H
  • Width
    3.00mm
  • Air Flow
    0.51CFM (0.014 m3/min)
  • Static Pressure
    0.071inchH2O (0.040mmH2O)
  • Bearing Type
    Sleeve
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    30.0dB(A)
  • Power (Watts)
    0.18W
  • RPM
    12000RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    1.70g
  • Current Rating
    0.06A
  • Voltage Rating
    2.0-3.50VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 55
    31 May, 2021
  • 170
    01 June, 2021
  • 75
    17 June, 2021