Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0524HHD

Data & Documents
Product Attributes
  • Series
    --
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    20.00mm
  • Air Flow
    20.13CFM (0.570 m3/min)
  • Static Pressure
    0.029inchH2O
  • Bearing Type
    Superflo
  • Fan Type
    --
  • Features
    --
  • Noise
    32.5dB(A)
  • Power (Watts)
    2.16W
  • RPM
    6400RPM
  • Termination
    --
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    --
  • Current Rating
    0.09A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 500
    31 January, 2021