Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0524LB

Data & Documents
Product Attributes.
  • Series
    --
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    15.00mm
  • Air Flow
    9.89CFM (0.280 m3/min)
  • Static Pressure
    0.130inchH2O (03.25mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    --
  • Features
    --
  • Noise
    24.0dB(A)
  • Power (Watts)
    1.20W
  • RPM
    4000RPM
  • Termination
    --
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    --
  • Current Rating
    0.05A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 957
    31 May, 2021