Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0524LD

Data & Documents
Product Attributes
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    20.00mm
  • Air Flow
    12.00CFM (0.339 m3/min)
  • Static Pressure
    0.110IncH2O (2.79mmH2O
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    --
  • Noise
    18.5dB(A)
  • Power (Watts)
    1.20W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    38g
  • Current Rating
    0.05A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 504
    31 January, 2021