Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-50mm L X 50mm H
-
Width15.00mm
-
Air Flow12.36CFM (0.350 m3/min)
-
Static Pressure0.180inchH2O (04.56mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
Features--
-
Noise28.0dB(A)
-
Power (Watts)1.44W
-
RPM4800RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)32g
-
Current Rating0.06A
-
Voltage Rating14.0-27.6VDC
-
Material FramePlastic
-
Material BladePlastic
-
Lifetime @ Temp50000 Hrs@40⁰C