Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAUB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-50mm L X 50mm H
-
Width20.00mm
-
Air Flow14.83CFM (0.420 m3/min)
-
Static Pressure0.170inchH2O (4.306mmH2O)
-
Bearing TypeSuperflo
-
Fan TypeAxial
-
Features--
-
Noise24.0dB(A)
-
Power (Watts)1.44W
-
RPM4800RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)38g
-
Current Rating0.06A
-
Voltage Rating14.0 - 27.6VDC
-
Material FramePlastic
-
Material BladePlastic
-
Lifetime @ Temp50000 Hrs@40⁰C