Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0524VHD

Data & Documents
Product Attributes.
  • Series
    AUB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    20.00mm
  • Air Flow
    21.54CFM (0.609 m3/min)
  • Static Pressure
    0.034inchH2O
  • Bearing Type
    Superflo
  • Fan Type
    Axial
  • Features
    --
  • Noise
    40.5dB(A)
  • Power (Watts)
    2.40W
  • RPM
    --
  • Termination
    2 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    38g
  • Current Rating
    0.06A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    50000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 457
    31 August, 2021
  • 669
    01 September, 2021
  • 702
    31 August, 2021
  • 27
    29 August, 2021
  • 2
    23 July, 2021