Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
Series--
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width25.00mm
-
Air Flow19.42CFM (0.550 m3/min)
-
Static Pressure0.190inchH2O (4.83mmH2O)
-
Bearing TypeSuperflo
-
Fan Type--
-
Features--
-
Noise28.0dB(A)
-
Power (Watts)1.44W
-
RPM4250RPM
-
Termination--
-
Ingress Protection--
-
Operating Temperature--
-
Weight gram (g)--
-
Current Rating0.06A
-
Voltage Rating07.0 -13.8VDC
-
Material Frame--
-
Material Blade--
-
Lifetime @ Temp--
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found