Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
Series--
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width15.00mm
-
Air Flow17.30CFM (0.490 m3/min)
-
Static Pressure0.020inchH2O
-
Bearing TypeSuperflo
-
Fan Type--
-
Features--
-
Noise35.0dB(A)
-
Power (Watts)1.68W
-
RPM4500RPM
-
Termination--
-
Ingress Protection--
-
Operating Temperature--
-
Weight gram (g)--
-
Current Rating0.06A
-
Voltage Rating14.0 - 27.6VDC
-
Material Frame--
-
Material Blade--
-
Lifetime @ Temp--
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found