Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
Series--
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / Dimension--
-
Width--
-
Air Flow46.60CFM (1.320 m3/min)
-
Static Pressure0.262inchH2O (06.65mmH2O)
-
Bearing TypeSuperflo
-
Fan Type--
-
Features--
-
Noise39.0dB(A)
-
Power (Watts)3.24W
-
RPM3600RPM
-
Termination--
-
Ingress Protection--
-
Operating Temperature--
-
Weight gram (g)--
-
Current Rating0.06A
-
Voltage Rating--
-
Material Frame--
-
Material Blade--
-
Lifetime @ Temp--
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found