Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0912HH-CF00

Product Attributes
  • Series
    --
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    --
  • Width
    --
  • Air Flow
    62.13CFM (1.759 m3/min)
  • Static Pressure
    0.221inchH2O (05.62mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    --
  • Features
    --
  • Noise
    41.0dB(A)
  • Power (Watts)
    3.96W
  • RPM
    3200RPM
  • Termination
    --
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    --
  • Current Rating
    0.06A
  • Voltage Rating
    --
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 186
    31 January, 2021