Advanced Search

Stock Statues

Media Available

Environmental

Model: AUB0912L-C

Data & Documents
Product Attributes
  • Series
    --
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    --
  • Width
    --
  • Air Flow
    39.36CFM (1.114 m3/min)
  • Static Pressure
    0.093inchH2O (2.36mmH2O)
  • Bearing Type
    Superflo
  • Fan Type
    --
  • Features
    --
  • Noise
    27.0dB(A)
  • Power (Watts)
    1.32W
  • RPM
    2000RPM
  • Termination
    --
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    --
  • Current Rating
    0.06A
  • Voltage Rating
    --
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 574
    31 January, 2021