Advanced Search

Stock Statues

Media Available

Environmental

Model: BFM1012UHFF8

Data & Documents
Product Attributes
  • Series
    BFM
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Rounded/Rect-96.6mm L X 94.3mm H
  • Width
    32.90mm
  • Air Flow
    66.03CFM (1.785 m3/min)
  • Static Pressure
    6.806inchH2O (172.86mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    70.5dB(A)
  • Power (Watts)
    69.60W
  • RPM
    8700RPM
  • Termination
    6 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    205g
  • Current Rating
    5.80A
  • Voltage Rating
    10.8-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 56
    29 January, 2021
  • 3
    31 January, 2021
  • 230
    25 February, 2021