Advanced Search

Stock Statues

Media Available

Environmental

Model: BFN0724SS-01

Data & Documents
Product Attributes.
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Rounded/Rect-80.4mm L X 67mm H
  • Width
    58.00mm
  • Air Flow
    18.06CFM (511.407 m3/min)
  • Static Pressure
    19.66inchH2O (499.36mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    --
  • Noise
    38.0dB(A)
  • Power (Watts)
    36.00W
  • RPM
    31500RPM
  • Termination
    3 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+40⁰C
  • Weight gram (g)
    --
  • Current Rating
    1.50A
  • Voltage Rating
    12.0-16.8VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    15000 Hrs@25⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 6
    27 September, 2020
  • 36
    26 February, 2021
  • 69
    31 August, 2021
  • 20
    17 September, 2021