Advanced Search

Stock Statues

Media Available

Environmental

Bionic Blade Fan

Bionic Blade Fan

Bionic Blade Fan - THD Series

The THD series fan was inspired while observing a flying osprey. “The osprey’s diving posture when catching prey is swift, quiet, and precise. Their wings work similarly to the principle behind how fans work too.” Engineers manage to apply the posture and wing structures of ospreys to design fan blades via parameterized and simulated processes.

This THD series fan with bionic design manages to reduce up to 6dB-A of noise compared to its competitors while maintaining highly efficient operations. The measurement of noise is a logarithmic relation, so a reduction of 6dB-A is a 10^6 reduction of noise, which is equivalent to the difference between four fans running simultaneously and the noise from one fan– quite a significant margin.

Once the product was successfully developed, the fan team gradually applied this high-performance heat dissipation fan to many more of Delta’s products. From telecom servers to heat exchangers and air conditioning, home-based ventilators will be introduced next to bring out higher competitiveness for a series of Delta’s fan products.

Four Product Features

  • Multi-section stack design: using virtual simulation analysis and biometric parameters of a bird wing airfoil section

  • High-strength Bionic blades: our new fan blades are stronger and have been tested through simulation and destruction of speed tests

  • Stator blade tip design: lowers noise and wing tip vortex through reduced wing tip connection surface which simulates the floating wing tip of an osprey in flight

  • hDEC Control : advanced motor drive control to improve the fan motor drive efficiency

 

Enhanced Structure to Achieve Low Vibration

Through vibration simulations and different material bonding strength studies, Delta has enhanced the structural design of the fan's frame to gain higher natural frequency for improved vibration and resonance.

Available Models: (Roll over image to zoom in or click on image/PN to get more details)

Part number (Download spec sheets) Dimension (mm) Operating Voltage Range (VDC) Voltage (VDC) Current (A) Power (W) Speed (RPM) Noise (dB-A) Air Flow (CFM) Air Pressure (in H2O)
THD2048HT 200x200x70 36.0~75.0 48 VDC 8.00A 384.00W 7400RPM 78.0dB(A) 1026.80CFM (29.06 m3/min) 4.945inchH2O (125.61mmH2O)
THD0848ME 80x80x38 36.0~75.0 48 VDC 0.55A 26.40W 9500RPM 60.0dB(A) 128.00CFM (3.626 m3/min) 1.48inchH2O
THD1348HE 134x134x38 36.0~60.0 48 VDC 5.00A 240.00W 12500RPM 82.0dB(A) 490.00CFM (13.870 m3/min) 7.10inchH2O (180.34mmH2O)
THD1248HE 120x120x38 32~59 48 VDC 2.20A 105.82W 10900RPM 75.0dB(A) 287.00CFM (8.122 m3/min) 4.400nchH2O (111.764mmH2O)
THD0948HE-A 92x92x38 36.0~75.0 48 VDC 1.10A 52.80W 13500RPM 71.0dB(A) 182.41CFM (5.167 m3/min) 3.44inchH2O
Part number (Download spec sheets) Dimension (mm) Operating Voltage Range (VDC) Voltage (VDC) Current (A) Power (W) Speed (RPM) Noise (dB-A) Air Flow (CFM) Air Pressure (in H2O)
* THD1748HG will be available in Q2 2018
The performance data is subject to change without notice.
 
Loading