Frameless Fans
Benefits of Frameless Fans:
- Cost-effective designs
- Reduced noise
- Perfect for space-constrained applications
- Lightweight compared to traditional framed fans

Example Applications

PRODUCT LISTS
(Roll over image to zoom in or click on image/PN to get more details)
Part number (Download spec sheets) | Blade diameter (mm) | Fan height (mm) | Voltage (VDC) | Bearing | Type | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure (in H2O) |
---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
Φ40.0 | 8.0 | 5 VDC | Sleeve | Blower | 3150RPM | 31.0dB(A) | 1.19CFM (0.034 m3/min) | 0.008inchH2O (2.28mmH2O) |
![]() ![]() |
Φ60.0 | 12.0 | 12 VDC | Ball | Blower | 3300RPM | 36.7dB(A) | 9.15CFM (0.274 m3/min) | 0.634inchH2O (16.10mmH2O) |
![]() ![]() |
Φ44.0 | 9.80 | 12 VDC | Ball | Blower | 5000RPM | 28.5dB(A) | 4.29CFM (0.121 m3/min) | 0.171inchH2O (04.33mmH2O) |
![]() ![]() |
Φ56.0 | 10.7 | 12 VDC | Ball | Mixed flow | 4800RPM | 39.0dB(A) | 15.03CFM (0.426 m3/min) | 0.129inchH2O (3.272mmH2O) |
![]() ![]() |
Φ45.0 | 10.7 | 12 VDC | Ball | Mixed flow | 5000RPM | 29.5dB(A) | 7.47CFM (0.211 m3/min) | 0.056inchH2O (1.42mmH2O) |
![]() ![]() |
Φ46.8 | 14.5 | 12 VDC | Sleeve | Axial | 5500RFM | 28.5dB(A) | 10.29CFM (0.291 m3/min) | 0.11inchH2O (2.83mmH2O) |
![]() ![]() |
Φ37.0 | 9.8 | 12 VDC | Sleeve | Axial | 4800RPM | 28.0dB(A) | 3.13CFM (0.083 m3/min) | 0.116inchH2O (2.95mmH2O) |
![]() ![]() |
Φ65.0 | 13.0 | N/A | Ball | Axial | 2900RFM | 28.1dB(A) | 22.09CFM (0.626 m3/min) | 0.093inchH2O (2.36mmH2O) |
Part number (Download spec sheets) | Blade diameter (mm) | Fan height (mm) | Voltage (VDC) | Bearing | Type | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure (in H2O) |
---|