Advanced Search

Stock Statues

Media Available

Environmental

Model: GFB0412ES-E

Data & Documents
Product Attributes.
  • Series
    GFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    56.00mm
  • Air Flow
    33.90CFM (0.960 m3/min)
  • Static Pressure
    6.440inchH2O (163.58mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    73.0dB(A)
  • Power (Watts)
    39.00W
  • RPM
    29500RPM
  • Termination
    8 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    110g
  • Current Rating
    3.25A
  • Voltage Rating
    36.0 - 75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    30000 Hrs@55⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 70
    27 July, 2021