Advanced Search

Stock Statues

Media Available

Environmental

Model: GFB0812ES-E

Data & Documents
Product Attributes.
  • Series
    GFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    56.00mm
  • Air Flow
    136.00CFM (3.853 m3/min)
  • Static Pressure
    5.899inchH2O (149.82mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    79.0dB(A)
  • Power (Watts)
    54.00W
  • RPM
    16300RPM
  • Termination
    8 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    286g
  • Current Rating
    4.50A
  • Voltage Rating
    36.0 - 75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 44
    30 June, 2021
  • 44
    27 July, 2021