Advanced Search

Stock Statues

Media Available

Environmental

Model: GFB0912ES-E

Data & Documents
Product Attributes.
  • Series
    GFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    56.00mm
  • Air Flow
    165.44CFM (4.685 m3/min)
  • Static Pressure
    4.670inchH2O (118.62mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    78.5 dB(A)
  • Power (Watts)
    47.40 W
  • RPM
    11400RPM
  • Termination
    10 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    410 g
  • Current Rating
    3.95A
  • Voltage Rating
    --
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@20⁰C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found