(Roll over image to zoom in or click on image/PN to get more details)
Part number (Download spec sheets) | Dimension (mm) | Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure (in H2O) |
---|---|---|---|---|---|---|---|---|---|
![]() ![]() |
Rounded/Rect- 96.6mm L X 94.3mm H x 24.90mm | 12.0 - 16.8 VDC | 14.2 VDC | 2.15A | 30.53W | 7000RPM | 68.0dB(A) | 36.93CFM (1.046 m3/min) | 4.764inchH2O (121.02mmH2O) |
![]() ![]() |
Rounded/Rect- 96.6mm L X 94.3mm H x 32.90mm | 10.8-14.0VDC | 12 VDC | 1.97A | 23.64W | 5800RPM | 62.0dB(A) | 45.49CFM (1.288 m3/min) | 3.694nchH2O (93.83mmH2O) |
![]() ![]() |
Rounded/Rect- 96.6mm L X 94.3mm H x 32.90mm | 10.8-12.6VDC | 12 VDC | 5.00A | 60.00W | 7500RPM | 69.0dB(A) | 56.08CFM (1.588 m3/min) | 6.903inchH2O (175.35mmH2O) |
![]() ![]() |
Rounded/Rect-96.6mm L X 94.3mm H x 32.90mm | 10.8~12.6 | 12 VDC | 5.80A | 69.60W | 8700RPM | 70.5dB(A) | 66.03CFM (1.785 m3/min) | 6.806inchH2O (172.86mmH2O) |
![]() ![]() |
Rounded/Rect-80.4mm L X 67mm H x 58.00mm | 10.8~12.6 | 24 VDC | 1.50A | 36.00W | 31500RPM | 38.0dB(A) | 18.06CFM (511.407 m3/min) | 19.66inchH2O (499.36mmH2O) |
Part number (Download spec sheets) | Dimension (mm) | Operating Voltage Range (VDC) | Voltage (VDC) | Current (A) | Power (W) | Speed (RPM) | Noise (dB-A) | Air Flow (CFM) | Air Pressure (in H2O) |
---|