Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesND
-
Part StatusActive
-
Voltage Rated5 VDC
-
Size / DimensionSquare-30mm L X 30mm H
-
Width5.00mm
-
Air Flow1.05CFM (0.029 m3/min)
-
Static Pressure0.400inchH2O (10.16mmH2O)
-
Bearing TypeSleeve
-
Fan TypeBlower
-
Features--
-
Noise49.5dB(A)
-
Power (Watts)0.50W
-
RPM10500RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+60⁰C
-
Weight gram (g)4.1g
-
Current Rating0.10A
-
Voltage Rating04.5-05.5VDC
-
Material FramePlastic
-
Material BladePlastic
-
Lifetime @ Temp30000 Hrs@40°C