Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0412EN-E

Product Attributes.
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    28.00mm
  • Air Flow
    38.00 CFM (1.076 m3/min)
  • Static Pressure
    7.430inchH2O (188.72mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    70.5dB(A)
  • Power (Watts)
    31.20W
  • RPM
    32500RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+80⁰C
  • Weight gram (g)
    51g
  • Current Rating
    4.00A
  • Voltage Rating
    36.0 - 75.0VDC
  • Material Frame
    Plastic
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 32
    27 July, 2021