Advanced Search

Stock Statues

Media Available

Environmental

Model: PFB0812EE-E

Data & Documents
Product Attributes.
  • Series
    PFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    80.00mm
  • Air Flow
    --
  • Static Pressure
    --
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    73.0dB(A)
  • Power (Watts)
    48.00W
  • RPM
    16800RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    250g
  • Current Rating
    4.00A
  • Voltage Rating
    10.8-13.2VDC
  • Material Frame
    --
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found