Advanced Search

Stock Statues

Media Available

Environmental

Model: TCA1748BT-00P8

Product Attributes.
  • Series
    TCA
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Round-176.5mm Diameter
  • Width
    69.00mm
  • Air Flow
    540.00CFM (15.291 m3/min)
  • Static Pressure
    --
  • Bearing Type
    Ball
  • Fan Type
    Blower
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    78.0dB(A)
  • Power (Watts)
    134.40W
  • RPM
    5000RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP68
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    820 g
  • Current Rating
    2.80A
  • Voltage Rating
    36.0-72.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found