Advanced Search

Stock Statues

Media Available

Environmental

Model: TFD0948HE-00P8

Product Attributes.
  • Series
    TFD
  • Part Status
    Enabled
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    38.00mm
  • Air Flow
    144.58CFM (4.096 m3/min)
  • Static Pressure
    2.429inchH2O (61.69mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    65.5dB(A)
  • Power (Watts)
    36.00W
  • RPM
    10000RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP68
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    215
  • Current Rating
    0.75A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 44
    26 October, 2021
  • 21
    30 September, 2021