Advanced Search

Stock Statues

Media Available

Environmental

Model: THD2348MU-00P8

Product Attributes.
  • Series
    THD
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Round-225mm Diameter
  • Width
    100.00mm
  • Air Flow
    915.00CFM (25.909 m3/min)
  • Static Pressure
    0.045inchH2O (1.15mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    70.0dB(A)
  • Power (Watts)
    180.00W
  • RPM
    5000RPM
  • Termination
    4 Lead Wires
  • Ingress Protection
    IP68
  • Operating Temperature
    -25~+70⁰C
  • Weight gram (g)
    1600 g
  • Current Rating
    3.75A
  • Voltage Rating
    36.0-60.0VDC
  • Material Frame
    Die-Cast Aluminum
  • Material Blade
    Plastic
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found